??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
120464
Bushing Symbol
SF-1-1/2
Bore
1-1/2 Inch
Bushing Keyway
3/8x3/16 Inch
Shaft Keyseat (Ref)
3/8x3/16 Inch
Bushing Torque Capacity
11.000 Lb-in
A
0.63 Inch
B Diameter
3.13 Inch
C Hub Dia.-CI 30 Iron
6.38 Inch
C Hub Dia.-Steel
5.50 Inch
D Diameter
4.63 Inch
E
2.06 Inch
F
1.25 Inch
G
0.22 Inch
Average Weight
3.8 Lbs
Bolt Circle
3.88 Inch
Number of Screw
3
Screw Size
3/8x2 Inch
Screw Torque
360 Lb-in
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
0.91 Inch
Required Wrench Clearance L-Install Conventional Mounting
2.91 Inch
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
2.38 Inch
Required Wrench Clearance M-Remove Conventional Mounting
4.36 Inch
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
2.43 Inch
Required Wrench Clearance L-Install Reverse Mounting
4.43 Inch
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
3.32 Inch
Required Wrench Clearance M-Remove Reverse Mounting
5.31 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.